
Fuse-link, LV, 100 A, AC 690 V, NH00, gL/gG, IEC, dual indicator, insulated gripping lugs
Product Name |
Eaton Bussmann series low voltage NH Fuse
|
Catalog Number |
100NHG00BI-690
|
EAN |
5027590428101
|
Product Length/Depth |
79 mm
|
Product Height |
58 mm
|
Product Width |
30 mm
|
Product Weight |
197 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
Amperage Rating |
100 A
|
Fitted with: |
Insulated metal gripping lugs
|
Fuse size |
NH00
|
Current type |
AC
|
Breaking capacity |
120 kA
|
Rated switching capacity |
120 kA
|
Rated voltage AC |
690 V
|
Class |
Class gG/gL
|
Fuse type |
Square body with knife blade contact
|
Accessory/spare part type |
SDL-00 Solid link
FEH- Fuse extraction handle TD00-IP20 IP protection kit TD00-IP20I Integral protection kit TD00-IP20IC Integral Triple pole protection kit including fuse covers |
Utilization category |
gL/gG (cable protection/equipment protection)
|
Interrupt rating |
120 kAIC
|
Fuse indicator |
Combination fuse status indicator
|
Insulated metal gripping lugs (IMGL) |
Yes
|
Connection |
Blade end
|
Construction |
NH00
|
Construction size |
NH00
|
Fuse shape |
Square body
Knife blade contacts |
Voltage type |
AC
|
Suitable for |
SD00-D Single pole NH Fuse base
Microswitch 170H0236 EBH Size 00 to 4 Horizontal fuse switch-disconnectors TD00-D Triple pole NH Fuse base |
Material |
Ceramic body
|
Quantity |
3
|
Voltage rating |
690 V
|
Type |
Fuse
|
Application |
|
Rated switching capacity AC |
120 kA
|