Download document () of 20

EBV0033SV0

Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 160 A, AC 690 V, NH00, AC22B, 3P, IEC, 185 mm busbar, single phase switching, V-terminals without V-clamps

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
EBV0033SV0
EAN
5027590336147
Product Length/Depth
135 mm
Product Height
715 mm
Product Width
55 mm
Product Weight
2434 g
Compliances
CE
Certifications
IEC/EN 60947-1
IEC 60947-3

Product specifications

Rated permanent current (Iu)
160 A
Conditioned rated short-circuit current Iq
0.08 kA
Double interrupting
No
Number of poles
Three-pole
Construction size (fuse inserts)
NH00
Distance
Between rail center: 185 mm
Electrical connection type of main circuit
Other
Construction size
NH00
Fuse shape
Vertical
Release indication
None
Suitable for
NH00
Suitable for fuses
NH00
Mounting method
Busbar
Voltage rating
690
Type
Fuse accessory
Application
Transformer substations, industrial low voltage distribution boards, cable cabinets
Electrical connection type
Other
Model
Fuse switch disconnector
Rated operating voltage (Ue) at AC - max
690 V

Export product specification