Download document () of 20

6NHG000BI
Model code: NH FUSE 6A 500V SIZE 000 GG IMGL

Fuse-link, LV, 6 A, AC 500 V, NH000, gL/gG, IEC, dual indicator, insulated gripping lugs

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
6NHG000BI
Model Code
NH FUSE 6A 500V SIZE 000 GG IMGL
EAN
5027590486354
Product Length/Depth
79 mm
Product Height
51 mm
Product Width
21 mm
Product Weight
133.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Product specifications

Amperage Rating
6 A
Fitted with:
Insulated metal gripping lugs
Fuse size
NH000
Current type
AC
Breaking capacity
120 kA
Rated switching capacity
120 kA
Rated voltage AC
500 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
Yes
Watt losses
2 W
Connection
Blade end
Construction
NH000
Construction size
NH000
Fuse shape
Knife blade contacts
Square body
Voltage type
AC
Suitable for
Microswitch 170H0236
EBF Vertical fuse rail
EBV Vertical fuse switch-disconnectors
EBH Size 000 Horizontal fuse switch-disconnectors
Material
Ceramic body
Quantity
3
Voltage rating
500 V
Type
Fuse
Application
  • industrial
  • Utilities, Solar, Wind
Rated switching capacity AC
120 kA

Export product specification