Eaton Bussmann series low voltage NH fuse base, Fuse rail, low voltage, 160 A, AC 690 V, NH00, 3P, IEC, 100mm busbar, bridge terminals with bridge clamps, screw terminals with M8 screws
Product Name |
Eaton Bussmann series low voltage NH fuse base
|
Catalog Number |
EBF00230S8
|
EAN |
5027590540308
|
Product Length/Depth |
135 mm
|
Product Height |
470 mm
|
Product Width |
55 mm
|
Product Weight |
959 g
|
Compliances |
CE
|
Certifications |
IEC 60269-1
IEC 60269-2 |
Amperage Rating |
160 A
|
Rated permanent current (Iu) |
160 A
|
Conditioned rated short-circuit current Iq |
0.1 kA
|
Double interrupting |
No
|
Number of poles |
Three-pole
|
Construction size (fuse inserts) |
NH00
|
Distance |
Between rail center: 100 mm
|
Electrical connection type of main circuit |
Other
|
Construction size |
NH00
|
Fuse shape |
Vertical
|
Release indication |
None
|
Suitable for |
NH00
|
Suitable for fuses |
NH00
|
Mounting method |
Busbar
|
Voltage rating |
690
|
Type |
Fuse accessory
|
Application |
Transformer substations, distribution boards, feeder pillars, cable distribution cabinets
|
Electrical connection type |
Other
|
Model |
Fuse base
|
Rated operating voltage (Ue) at AC - max |
690 V
|