
Eaton Bussmann series low voltage NH Fuse, Live gripping lug, 690V, 16A, 120 kAIC, Combination fuse status indicator, fuse, Blade end connection, Class C gL/gG, Square-body with knife blade contact, Ceramic body
Product Name |
Eaton Bussmann series low voltage NH Fuse
|
Catalog Number |
16NHG000B-690
|
Model Code |
NH FUSE 16A 690V SIZE 000 GG MGL
|
UPC |
051712188395
|
EAN |
5027590437714
|
Product Length/Depth |
79 mm
|
Product Height |
51 mm
|
Product Width |
21 mm
|
Product Weight |
151.3333333 g
|
Compliances |
RoHS Compliant
CE Marked |
Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
Amperage Rating |
16 A
|
Fitted with: |
Metal gripping lugs
|
Fuse size |
NH000
|
Current type |
AC
|
Breaking capacity |
120 kA
|
Frequency rating - max |
62 Hz
|
Frequency rating - min |
45 Hz
|
Rated switching capacity |
120 kA
|
Rated voltage AC |
690 V
|
Class |
Class gG/gL
|
Fuse type |
Square body with knife blade contact
|
Utilization category |
gL/gG (cable protection/equipment protection)
|
Interrupt rating |
120 kAIC
|
Fuse indicator |
Combination fuse status indicator
|
Insulated metal gripping lugs (IMGL) |
No
|
Watt losses |
2.5 W
|
Connection |
Blade end
|
Construction |
NH000
|
Construction size |
NH000
|
Fuse shape |
Square body
Knife blade contacts |
Voltage type |
AC
|
Suitable for |
Microswitch 170H0236
EBF Vertical fuse rail EBV Vertical fuse switch-disconnectors EBH Size 000 Horizontal fuse switch-disconnectors |
Material |
Ceramic body
|
Packaging type |
Standard
|
Quantity |
3
|
Voltage rating |
690 V
|
Type |
Fuse
|
Special features |
Live gripping lug
|
Application |
|
Rated switching capacity AC |
120 kA
|