
Eaton Bussmann series high speed square body fuse, 690V (IEC), 125A, 200 kAIC, Combination fuse status indicator, Fuse, Din 43-620 blade end X Din 43-620 blade end, Class aR
Product Name |
Eaton Bussmann series high speed square body fuse
|
Catalog Number |
170M1568D
|
Model Code |
FUSE 125A 690V aR DIN 000 HSDNH
|
UPC |
051712334532
|
EAN |
5027590441346
|
Product Length/Depth |
79 mm
|
Product Height |
51 mm
|
Product Width |
21 mm
|
Product Weight |
136.6 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
UL Recognized
IEC Rated |
Amperage Rating |
125 A
|
Voltage rating |
690 V (IEC), 700 V (UL)
|
Voltage type |
AC
|
Clearing (I2T) |
8250 at 660 V
|
Pre arc (I2T) |
1180
|
Watt losses |
21.5 W
|
Breaking capacity |
200 kA
|
Class |
Class aR
|
Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
Fuse type |
DIN 43620
Bladed |
Fuse indicator |
Combination fuse status indicator
|
Fuse size |
000
|
Fitted with: |
Dual indicator
|