Download document () of 20

80NHG00B
Model code: 0NH FUSE 80A 500V gG SIZE 00 DUAL IND

Fuse-link, low voltage, 80 A, AC 500 V, NH00, gL/gG, IEC, dual indicator

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
80NHG00B
Model Code
0NH FUSE 80A 500V gG SIZE 00 DUAL IND
UPC
051712533935
EAN
5027590490788
Product Length/Depth
79 mm
Product Height
58 mm
Product Width
30 mm
Product Weight
200.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Product specifications

Amperage Rating
80 A
Fitted with:
Metal gripping lugs
Fuse size
NH02
Current type
AC
Breaking capacity
120 kA
Rated switching capacity
120 kA
Rated voltage AC
500 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Accessory/spare part type
SDL-00 Solid link
FEH- Fuse extraction handle
TD00-IP20 IP protection kit
TD00-IP20I Integral protection kit
TD00-IP20IC Integral Triple pole protection kit including fuse covers
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Connection
Blade end
Construction
NH00
Construction size
NH00
Fuse shape
Knife blade contacts
Square body
Voltage type
AC
Suitable for
SD00-D Single pole NH Fuse base
Microswitch 170H0236
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD00-D Triple pole NH Fuse base
Material
Ceramic body
Quantity
3
Voltage rating
500 V
Type
Fuse
Application
  • industrial
  • Utilities, Solar, Wind
Rated switching capacity AC
120 kA

Export product specification