Download document () of 20

170M2667
Model code: FUSE 200A 690V 00TN/80 AR UR

Fuse-link, high speed, 200 A, AC 690 V, DIN 00, aR, DIN, IEC, single indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2667
Model Code
FUSE 200A 690V 00TN/80 AR UR
UPC
051712792875
EAN
5027590442442
Product Length/Depth
100 mm
Product Height
67 mm
Product Width
30 mm
Product Weight
224.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
200 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
23000 at 660 V
Pre arc (I2T)
3400
Watt losses
35 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/80 Type T Indicator for Micro
Fuse indicator
Top fuse status indicator
Fuse size
00

Export product specification