Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 16A, 200 kAIC, Top fuse status indicator, Fuse, Blade end X Din 43-620 blade end, Class gR, DIN 43 620
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M2692
|
| Model Code |
FUSE 16A 690V DIN 00 GR
|
| UPC |
051712540261
|
| EAN |
5027590442770
|
| Product Length/Depth |
217 mm
|
| Product Height |
65 mm
|
| Product Width |
85 mm
|
| Product Weight |
218 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
UL Recognized
IEC Rated |
| Amperage Rating |
16 A
|
| Voltage rating |
690 V (IEC)
|
| Voltage type |
AC
|
| Clearing (I2T) |
38 at 600 V
|
| Pre arc (I2T) |
7.2
|
| Watt losses |
5.5 W
|
| Breaking capacity |
200 kA
|
| Class |
Class gR
|
| Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
| Fuse type |
DIN 43620
T indicator for micro Bladed |
| Fuse indicator |
Top fuse status indicator
|
| Fuse size |
00
|
| Fitted with: |
Type T Indicator for micro
|