Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 40A, 200 kAIC, Combination fuse status indicator, Fuse, Din 43-620 blade end X Din 43-620 blade end, Class aR
Product Name |
Eaton Bussmann series high speed square body fuse
|
Catalog Number |
170M3808D
|
UPC |
051712334945
|
EAN |
5027590450065
|
Product Length/Depth |
135 mm
|
Product Height |
64 mm
|
Product Width |
40 mm
|
Product Weight |
423.5 g
|
Compliances |
CE Marked
|
Certifications |
IEC Rated
UL Recognized |
Amperage Rating |
40 A
|
Voltage rating |
690 V (IEC), 700 V (UL)
|
Voltage type |
AC
|
Clearing (I2T) |
285 at 660 V
|
Pre arc (I2T) |
40
|
Watt losses |
4 W
|
Breaking capacity |
200 kA
|
Class |
Class aR
|
Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
Fuse type |
DIN 43620
Bladed |
Fuse indicator |
Combination fuse status indicator
|
Fuse size |
1
|
Fitted with: |
Dual indicator
|