Download document () of 20

TD1-D
Model code: NH1 Triple Pole base CE

Eaton Bussmann series NH bases triple pole base, 690V, 250A, Low voltage, Thermoplastic body

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
TD1-D
Model Code
NH1 Triple Pole base CE
UPC
051712371605
EAN
5027590589444
Product Length/Depth
187 mm
Product Height
199 mm
Product Width
137.5 mm
Product Weight
1361 g
Compliances
Contact factory
RoHS Compliant

Product specifications

Amperage Rating
250 A
Material
Thermoplastic body
Voltage rating
690
Type
Low voltage

Export product specification