Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 315A, 200 kAIC, Top fuse status indicator, Fuse, Blade end X Din 43-620 blade end, Class gR, DIN 43 620
Product Name |
Eaton Bussmann series high speed square body fuse
|
Catalog Number |
170M4184
|
Model Code |
FUSE 315A 690V DIN 1 GR
|
UPC |
051712334358
|
EAN |
5027590451666
|
Product Length/Depth |
245 mm
|
Product Height |
62 mm
|
Product Width |
142 mm
|
Product Weight |
398 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC Rated
UL Recognized |
Amperage Rating |
315 A
|
Voltage rating |
690 V (IEC)
|
Voltage type |
AC
|
Clearing (I2T) |
135000 at 600 V
|
Pre arc (I2T) |
26000
|
Watt losses |
41 W
|
Breaking capacity |
200 kA
|
Class |
Class gR
|
Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
Fuse type |
DIN 43620
T indicator for micro Bladed |
Fuse indicator |
Top fuse status indicator
|
Fuse size |
1
|
Fitted with: |
Type T Indicator for micro
|