Download document () of 20

80NHG0B

Eaton Bussmann series low voltage NH Fuse, 500V, 80A, 120 kAIC, Combination fuse status indicator, fuse, Class C gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
80NHG0B
UPC
051712232845
EAN
5027590490962
Product Length/Depth
125 mm
Product Height
58 mm
Product Width
30 mm
Product Weight
299.3333333 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Product specifications

Amperage Rating
80 A
Fitted with:
Metal gripping lugs
Fuse size
NH0
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
120 kA
Rated voltage AC
500 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Connection
Blade end
Construction
NH0
Construction size
NH0
Fuse shape
Knife blade contacts
Square body
Voltage type
AC
Suitable for
EBF Vertical fuse rail
EBV Vertical fuse switch-disconnectors
Material
Ceramic body
Quantity
3
Voltage rating
500 V
Type
fuse
Application
  • industrial
  • Utilities, Solar, Wind

Export product specification