
Fuse-link, LV, 50 A, AC 690 V, NH1, gL/gG, IEC, dual indicator, live gripping lugs
Product Name |
Eaton Bussmann series low voltage NH Fuse
|
Catalog Number |
50NHG1B-690
|
Model Code |
NH FUSE 50A 690V gG SIZE 1
|
EAN |
5027590483438
|
Product Length/Depth |
135 mm
|
Product Height |
63 mm
|
Product Width |
40 mm
|
Product Weight |
434 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
Amperage Rating |
50 A
|
Fitted with: |
Metal gripping lugs
|
Fuse size |
NH1
|
Current type |
AC
|
Breaking capacity |
120 kA
|
Rated switching capacity |
120 kA
|
Rated voltage AC |
690 V
|
Class |
Class gG/gL
|
Fuse type |
Square body with knife blade contact
|
Accessory/spare part type |
SDL-1 Solid link
FEH- Fuse extraction handle SD12-SK Shroud kit SD00-PB 2-phase barriers TD1-IP20 Triple pole protection kit |
Utilization category |
gL/gG (cable protection/equipment protection)
|
Interrupt rating |
120 kAIC
|
Fuse indicator |
Combination fuse status indicator
|
Insulated metal gripping lugs (IMGL) |
No
|
Watt losses |
6.4 W
|
Connection |
Blade end
|
Construction |
NH1
|
Construction size |
NH1
|
Fuse shape |
Square body
Knife blade contacts |
Voltage type |
AC
|
Suitable for |
SD1-D Single pole NH Fuse base
Microswitch 170H0236 EBH Size 00 to 4 Horizontal fuse switch-disconnectors TD1-D Triple pole NH Fuse base |
Material |
Ceramic body
|
Quantity |
3
|
Voltage rating |
690 V
|
Type |
Fuse
|
Application |
|
Rated switching capacity AC |
120 kA
|