Download document () of 20

EBH113TBM1

Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 250 A, AC 690 V, NH1, AC23B, 3P, IEC, 60mm busbar, bottom cable terminals, for connection of conductors with lug terminals - screws

General specifications

Product Name
Eaton Bussmann series low voltage NH fuse base
Catalog Number
EBH113TBM1
EAN
5027590336413
Product Length/Depth
280 mm
Product Height
170 mm
Product Width
190 mm
Product Weight
2838 g
Compliances
CE

Product specifications

Amperage Rating
250 A
Rated operational power at AC-23A, 400 V, 50 Hz
0.1 kW
Rated permanent current (Iu)
250 A
Rated uninterrupted current (Iu)
250 A
Conditioned rated short-circuit current Iq
0.08 kA
With error protection
No
Number of poles
Three-pole
Rated operation power at AC-23, 400 V
0.1 kW
Rated short-time withstand current (Icw)
80 A
Electrical connection type of main circuit
Cable clamp
Actuator position
Front side
Actuator type
Cover grip
Construction size
NH1
Fuse shape
Horizontal
Suitable for
Busbar mounting
NH1
Suitable for fuses
NH1
Cable entry type
Bottom
Mounting method
60 mm busbar mounting
100 mm busbar mounting
Mounting plate
Voltage rating
690
Type
Fuse accessory
Application
Motor control centres, distribution boards, Cable distribution cabinets
Degree of protection (front side)
IP30
Electrical connection type
Cable clamp
Rated operating voltage (Ue) at AC - max
690 V

Export product specification