Download document () of 20

170M6066
Model code: FUSE 1250A 690V 3TN/80 AR UC

Eaton Bussmann series high speed square body fuse, 1250 A, AC 690 V, DIN 3, 76 x 90 x 109 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6066
Model Code
FUSE 1250A 690V 3TN/80 AR UC
UPC
051712262736
EAN
5996516017494
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
2000 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
1250 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
1950000 at 660 V
Pre arc (I2T)
290000
Watt losses
140 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/80 Type T Indicator for Micro
Fuse indicator
Top fuse status indicator
Fuse size
3

Export product specification