Download document () of 20

170M6209

Fuse-link, high speed, 550 A, AC 690 V, DIN 3, 76 x 90 x 139 mm, aR, DIN, IEC, type T indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6209
UPC
051712263337
EAN
5704057033039
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
123.7 g
Compliances
CE
RoHS
Certifications
IEC

Electrical data

Amperage Rating
550 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Watt losses
100 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
3

Export product specification