Download document () of 20
Discontinued

171161
Model code: XV-102-H4-57TVRL-10

Eaton XV-102 Control tableau, 24 VDC, human-machine interface, 5, 7 inch, Ethernet, USB, RS485, CE50C

General specifications

Product Name
Eaton XV-102 Touch panel
Catalog Number
171161
Model Code
XV-102-H4-57TVRL-10
EAN
7640130097988
Product Length/Depth
170 mm
Product Height
39 mm
Product Width
130 mm
Product Weight
0.52 kg
Certifications
CSA-C22.2 No. 60950-1
CUL508
CSA Class No.: NWGQ8
CE
UL 60950-01
EN 60950
IEC/EN 61000-6-4
UL report applies to both US and Canada
UL File No.: E208621
UL Recognized
Certified by UL for use in Canada
IEC/EN 61131-2
UL 60950
EN 50178
IEC/EN 61000-6-2
UL Category Control No.: NWGQ2
EAC

Product specifications

Features
Slot for SD card
Ethernet interface
Portrait format
UL508, cUL approvals
USB device
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Numeric keyboard
Alpha numeric keyboard
Message indication
Recipes
Message system (incl. buffer and confirmation)
Printer output
SW interfaces
1 x USB device (built-in interface)
Color display
1 x Ethernet 10/100 Mbps (built-in interfaces)
1 x RS485 (built-in interface)
1 x USB host 2.0 (built-in interface)
Fuse type
Built-in fuse (not accessible)
Enclosure material
Plastic
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
28.8 VDC
Supply voltage at DC - min
20.4 VDC
Width of the front
170 mm
Product category
XV-100
Resolution
  • 640 x 480 px
  • VGA
Air pressure
795 - 1080 hPa (operation)
Explosion safety category for dust
ATEX dust-ex-protection, II 3D Ex II T70°C IP5x: Zone 22, Category 3D
ATEX dust-ex-protection, in relation to CE
Display size
115 x 86 mm
Backup time
10 years, typ. (time at zero voltage)
Explosion safety category for gas
Explosion protection according to EN 61241-1
Explosion protection according to EN 60079-0
Explosion protection according to EN 13463_x
Memory capacity
64,000 kByte
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Built-in depth
34 mm
Equipment heat dissipation, current-dependent Pvid
9.5 W
Front height
130 mm
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of buttons (programmable function)
0
Number of buttons with LED
0
Number of grey-scales/blue-scales of display
0
Number of HW-interfaces (industrial ethernet)
1
Number of HW-interfaces (other)
0
Battery runtime
Back-up of real-time clock: CR 2032 (190 mA/h), zero maintenance (soldered)
Voltage type
DC
Conditions of acceptability
The investigated Pollution Degree is: 2
The provided Ethernet Connection is only allowed to connect to inhouse networks.
The following end-product enclosures are required: Fire
The unit must be supplied via a SELV source.
UL/CSA
Operating system
Windows CE 5.0 (license included)
Software
GALILEO, Visualization software, Engineering
Mounting method
Flush mounting
Flush mounting - Clearance: Width x Height x Depth ≥ 30 mm (1.18")
Flush mounting - Inclination from vertical: ±45° (if using natural convection)
Display contrast ratio
300:1
Number of slots
1 (for SD-Card)
Display lighting
Dimmable via software
LED
Display type
Standard front with standard membrane (fully enclosed)
TFT
Color display, TFT
Protection against polarity reversal
Yes, for supply voltage (Siemens MPI optional)
Yes
Relative humidity
10 - 95 % (non-condensing)
Lifespan
40,000 h (Service life of back-lighting)
Rated control supply voltage
24 V DC (UAUX, -20 %/+25 %)
Degree of protection
IP65
IP20, rear
Luminance intensity
250 cd/m²
Degree of protection (front side)
IP65
NEMA 4X
Number of colors of the display
65536
Vibration resistance
According to IEC/EN 60068-2-6
Processor
RISC CPU, 32 Bit, 400 MHz
Memory
64 MByte internal DRAM (OS, Program and data memory)
128 MByte internal NAND-Flash (can be used for data backup)
SD Memory Card Slot: SDA Specification 1.00 (External)
Functions
Process value representation (output) possible
Process default value (input) possible
HMI
Additional software components, loadable
Touch technology
Touch sensor (glass with foil), Resistive touch protective screen
Resistive touch
Model
Insulating enclosure and front plate
Interfaces
USB 2.0 device (not galvanically isolated)
Ethernet (100Base-TX/10Base-T)
USB 2.0 host (1.5 - 12 Mbit/s, not galvanically isolated)
RS485 (not galvanically isolated, 9-pin SUB-D plug, UNC)
Voltage dips
5 ms from undervoltage (19.2 V DC)
≤ 10 ms from rated voltage (24 V DC)
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
1
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of online/runtime languages
100
Number of password levels
200
Number of pixels (horizontal)
640
Number of pixels (vertical)
480
Number of system buttons
1
Operating temperature - max
50 °C
Operating temperature - min
0 °C
Rated operational current for specified heat dissipation (In)
0 A
Screen size (diagonal)
5.7 in
Static heat dissipation, non-current-dependent Pvs
9.5 W
Permissible voltage
19.2 - 30 V DC, effective (rated operating voltage -20 %/+25 %)
35 V DC (for a duration of < 100 ms)
18.0 - 31.2 V DC, absolute with ripple
18 - 31.2 V DC, battery powered (rated operating voltage -25 %/+30 %)
Potential isolation
Power supply: no
Power consumption
Max. 10 W
7 W
Protocol
MODBUS
EtherNet/IP
Other bus systems
Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Shock resistance
Mechanical, According to IEC/EN 60068-2-27

Export product specification