Knowledge Search
Download document () of 20

171886
Model code: SW-XSOFT-CODESYS-3-S

Eaton CODESYS Programming software, PLC, in accordance to IEC61131-1, single-user license

General specifications

Product Name
Eaton CODESYS Software
Catalog Number
171886
Model Code
SW-XSOFT-CODESYS-3-S
EAN
7640130097834
Product Length/Depth
230 mm
Product Height
2 mm
Product Width
162 mm
Product Weight
0.016 kg
Compliances
Eaton supports the product until its end of life
Catalog Notes
Bus configuration CAN, SAE J1939, PROFIBUS-DP, Modbus-TCP/RTU, EtherNet/IP, XI/ON, SmartWire-DT

Product specifications

Fitted with:
Editor for programming language SFC (Sequential Function Chart)
Editor for programming language FBD (Function Block Diagram)
Editor for programming language ST (Structured Text)
Editor for programming language IL (Instruction List)
Technology function integrated
Editor for programming language LD (Ladder Diagram)
Editor for programming language Flowchart
Object library
Integrated
SIL (IEC 61508)
None
Functions
Application configuration function
Motion function
Maintenance function integrated
Evaluation function
Put into operation function integrated
Diagnosis function
Data detection function
Communication function
Simulation function integrated
Analysis function
Configuration function
Software
Single-user license
Menu selection in 5 languages
Comprehensive help and documentation
Operating systems: WIN NT 4.0 SP6, WIN 2000 SP3, WIN XP SP2, WINDOWS Vista, WINDOWS 7, WINDOWS 8
Programming to IEC 61131-1 with IL, ST, LAD, FBS, AS, CFC
Supports XV, XC-202, XC-152
XSOFT-CODESYS-3
OPC configurator
Suitable for
Operating system Windows NT
Operating system Windows Vista
Operating system Windows XP
Operating system Windows 7
Operating system Windows 8
Other operating system

Export product specification