Download document () of 20

171278
Model code: SL7-FL24-W-HPM

Eaton Moeller® series SL7 LED multistrobe light, white 24V, H.P.

General specifications

Product Name
Eaton Moeller® series SL7 Multi-strobe light module
Catalog Number
171278
Model Code
SL7-FL24-W-HPM
EAN
4015081678082
Product Length/Depth
73 mm
Product Height
73 mm
Product Width
73 mm
Product Weight
0.089 kg
Certifications
UL report applies to both US and Canada
UL Category Control No.: NKCR
CSA Class No.: NKCR7
CSA-C22.2 No. 94-91
IEC/EN 60947-5-1
Certified by UL for use in Canada
UL 508
CSA-C22.2 No. 14-10
UL
CE
UL File No.: E29184
IEC/EN 60529

Features & Functions

Color
Other
Enclosure color
Black
Functions
Flash light
Light modules
High Performance LED
Number of modules
Max. 10 (with base for mounting on both sides)
Max. 5 (with standard base)

General

Connection to SmartWire-DT
No
Current consumption
max. 130 mA at 24 V AC/DC
Degree of protection
NEMA 13
IP66
Flashing frequency
1 - 2.6 Hz
Lifespan, electrical
50,000 h
Light type
Multistrobe light
Material
Enclosure: Polycarbonate (PC)
Cap: Polycarbonate (PC)
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product Category
SL signal towers
Radiation angle
360 °
Rated impulse withstand voltage (Uimp)
4000 V AC
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Type
  • High-performance LED for maximum signaling effect
  • Multi-strobe light module
Voltage type
AC/DC

Climatic environmental conditions

Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
60 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Electrical rating

Leakage current
0.003 A
Rated insulation voltage (Ui)
250 V
Rated operational voltage (Ue) at AC - min
18 V
Rated operational voltage (Ue) at AC - max
26 V
Rated operational voltage (Ue) at DC - min
18 V
Rated operational voltage (Ue) at DC - max
30 V

Export product specification