Eaton Moeller® series SL7 Base module; 800-mm aluminum tube and foot
Product Name |
Eaton Moeller® series SL7 Base module
|
Catalog Number |
177312
|
Model Code |
SL7-CB-800
|
EAN |
4015081717651
|
Product Length/Depth |
73 mm
|
Product Height |
903 mm
|
Product Width |
73 mm
|
Product Weight |
0.8 kg
|
Certifications |
IEC/EN 60947-5-1
IEC/EN 60529 |
Color |
Other
|
Fitted with: |
Cover
Aluminum tube Plastic foot |
Number of modules |
Max. 5
Max. 5 (with standard base) Max. 10 (with base for mounting on both sides) |
Connection to SmartWire-DT |
No
|
Degree of protection |
NEMA 13
NEMA 4X IP66 NEMA 4 |
Mounting Method |
Floor
Bracket Horizontal |
Mounting position |
As required
|
Overvoltage category |
III
|
Pollution degree |
3
|
Product Category |
SL signal towers
|
Rated impulse withstand voltage (Uimp) |
4000 V AC
|
Shock resistance |
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27 |
Tube length |
800 mm
|
Type |
Base module
|
Ambient operating temperature - min |
-30 °C
|
Ambient operating temperature - max |
60 °C
|
Climatic proofing |
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30 |
Terminal capacity (AWG) |
24 - 14
|
Terminal capacity (flexible with ferrule and plastic collar) |
0.25 - 1.5 mm²
|
Terminal capacity (solid/flexible) |
0.13 - 2.5 mm²
|
Rated insulation voltage (Ui) |
250 V
|
Rated operational voltage |
230/240 V AC ± 10 %
24 V AC/DC ± 10 % 110/120 V AC ± 10 % |