Download document () of 20

171284
Model code: SL7-AP24-E

Eaton Moeller® series SL7 Acoustic module, 24 V, continuous or pulsed tone, external actuation

General specifications

Product Name
Eaton Moeller® series SL7 Acoustic module
Catalog Number
171284
Model Code
SL7-AP24-E
EAN
4015081678297
Product Length/Depth
73 mm
Product Height
71 mm
Product Width
73 mm
Product Weight
0.101 kg
Compliances
CE Marked
Certifications
CSA Certified
UL Listed
UL 508
cULus Listed
CSA Std. C22.2 No. 14-10
CSA Std. C22.2 No. 94-91
CSA Class No. NKCR7
UL Listed file E29184
IEC Rated
UL
CSA-C22.2 No. 14-10
CSA-C22.2 No. 94-91
UL report applies to both US and Canada
CSA Class No.: NKCR7
UL File No.: E29184
UL Category Control No.: NKCR
IEC/EN 60529
IEC/EN 60947-5-1
CE
Certified by UL for use in Canada
Catalog Notes
0

Features & Functions

Color
Black
Features
Sound pressure adjustable to a minimum of 88 dB
Functions
Continuous tone/pulse tone
Number of modules
2

General

Accessories
Internal potentiometer
Alarm type
Tone adjustable
2 types of sound
Can be externally actuated
Pulsed tone
Continuous tone
Connection to SmartWire-DT
No
Current consumption
0.092 A, at 24 V AC/DC
Degree of protection
NEMA 13
IP66
Frequency rating
2800 Hz
Loudness
100 dB
Can be adjusted with built-in potentiometer
Material
Enclosure: Polycarbonate (PC)
Cap: Polycarbonate (PC)
Mounting position
As required
Place only at the highest position on a pole
Overvoltage category
III
Pollution degree
3
Product Category
SL signal towers
Radiation angle
360 °
Rated impulse withstand voltage (Uimp)
4000 V AC
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Type
Acoustic module
Voltage type
AC/DC

Climatic environmental conditions

Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
60 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Electrical rating

Leakage current
0.003 A
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) - max
92 mA
Rated operational voltage (Ue) at AC - min
24 V
Rated operational voltage (Ue) at AC - max
24 V
Rated operational voltage (Ue) at DC - min
24 V
Rated operational voltage (Ue) at DC - max
24 V

Export product specification