Download document () of 20

171310
Model code: SL4-FMS-400

Eaton Moeller® series SL4 Base module, quick-mounting, 400 mm aluminum tube

General specifications

Product Name
Eaton Moeller® series SL4 Base module
Catalog Number
171310
Model Code
SL4-FMS-400
EAN
4015081678518
Product Length/Depth
81 mm
Product Height
448 mm
Product Width
81 mm
Product Weight
0.272 kg
Certifications
IEC/EN 60947-5-1
CSA Class No.: NKCR7
CSA-C22.2 No. 14-10
UL 508
UL File No.: E29184
IEC/EN 60529
UL
CSA-C22.2 No. 94-91
UL Category Control No.: NKCR
CE
Certified by UL for use in Canada
UL report applies to both US and Canada

Features & Functions

Color
Other
Fitted with:
Base adapter for slipping onto place (rapid mounting and wiring system)
Cover
Number of modules
Max. 10 (with base for mounting on both sides)
Max. 5
Max. 5 (with standard base)

General

Connection to SmartWire-DT
No
Degree of protection
NEMA 4
IP66
NEMA 13
NEMA 4X
Mounting Method
Bracket
Horizontal
Floor
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product Category
SL signal towers
Rated impulse withstand voltage (Uimp)
4000 V AC
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Tube length
400 mm
Type
Base module

Climatic environmental conditions

Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
60 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Terminal capacities

Terminal capacity (AWG)
24 - 16
Terminal capacity (flexible with ferrule and plastic collar)
0.25 - 0.75 mm²
Terminal capacity (solid/flexible)
0.2 - 1.5 mm²
Terminal capacity (solid/flexible with ferrule)
0.25 - 1.5 mm²

Electrical rating

Rated insulation voltage (Ui)
250 V
Rated operational voltage
230/240 V AC ± 10 %
24 V AC/DC ± 10 %
110/120 V AC ± 10 %

Export product specification