Download document () of 20

171332
Model code: SL4-L-G

Eaton Moeller® series SL4 Ba15d continuous light module, green

General specifications

Product Name
Eaton Moeller® series SL4 Continuous light module
Catalog Number
171332
Model Code
SL4-L-G
EAN
4015081678693
Product Length/Depth
43 mm
Product Height
75 mm
Product Width
43 mm
Product Weight
0.037 kg
Certifications
IEC/EN 60947-5-1
UL report applies to both US and Canada
UL Category Control No.: NKCR
IEC/EN 60529
CE
Certified by UL for use in Canada
UL 508
CSA-C22.2 No. 94-91
UL
UL File No.: E29184
CSA-C22.2 No. 14-10
CSA Class No.: NKCR7
Catalog Notes
Without light elements

Features & Functions

Color
Green
Enclosure color
Black
Functions
Continuous light
Light modules
Filament lamp max. 4 W
Number of modules
Max. 10 (with base for mounting on both sides)
Max. 5 (with standard base)

General

Connection to SmartWire-DT
No
Degree of protection
IP66
NEMA 13
Lifespan, electrical
3,000 h
Light type
Continuous light
Material
Cap: Polycarbonate (PC)
Enclosure: Polycarbonate (PC)
Mounting Method
BA15d lamp socket
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product Category
SL signal towers
Radiation angle
360 °
Rated impulse withstand voltage (Uimp)
4000 V AC
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Type
Continuous light module
Voltage type
AC/DC

Climatic environmental conditions

Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
60 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Electrical rating

Leakage current
0.003 A
Power consumption
Max. 4 W with the specified voltages
Rated insulation voltage (Ui)
250 V
Rated operational voltage (Ue) at AC - min
24 V
Rated operational voltage (Ue) at AC - max
250 V
Rated operational voltage (Ue) at DC - min
24 V
Rated operational voltage (Ue) at DC - max
250 V

Export product specification