Download document () of 20

171414
Model code: SL7-FL230-B

Eaton Moeller® series SL7 Strobe light module, blue, LED, 230 V

General specifications

Product Name
Eaton Moeller® series SL7 Strobe light module
Catalog Number
171414
Model Code
SL7-FL230-B
EAN
4015081679454
Product Length/Depth
73 mm
Product Height
73 mm
Product Width
73 mm
Product Weight
0.083 kg
Certifications
UL 508
UL File No.: E29184
UL report applies to both US and Canada
Certified by UL for use in Canada
IEC/EN 60947-5-1
CSA-C22.2 No. 94-91
IEC/EN 60529
CSA-C22.2 No. 14-10
CSA Class No.: NKCR7
UL
UL Category Control No.: NKCR
CE

Features & Functions

Color
Blue
Enclosure color
Black
Functions
Flash light
Light modules
LED
Number of modules
Max. 5 (with standard base)
Max. 10 (with base for mounting on both sides)

General

Connection to SmartWire-DT
No
Current consumption
20 mA at 230/240 V AC
Degree of protection
IP66
NEMA 13
Flashing frequency
1.4 Hz
Lifespan, electrical
100,000 h
Light type
Strobe light
Material
Cap: Polycarbonate (PC)
Enclosure: Polycarbonate (PC)
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product Category
SL signal towers
Radiation angle
360 °
Rated impulse withstand voltage (Uimp)
4000 V AC
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Type
Strobe light module
Voltage type
AC

Climatic environmental conditions

Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
60 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Electrical rating

Leakage current
0.003 A
Rated insulation voltage (Ui)
250 V
Rated operational voltage (Ue) at AC - min
230 V
Rated operational voltage (Ue) at AC - max
240 V
Rated operational voltage (Ue) at DC - min
0 V
Rated operational voltage (Ue) at DC - max
0 V

Export product specification