Download document () of 20
To be discontinued

176092
Model code: SPPVT2-10

Eaton Moeller series xPole - SPPVT2.12 Surge Protection Device. Surge arrester plug-in unit, pluggable, 1000V DC, 1p

A newer version of this product is available:

General specifications

Product Name
Eaton Moeller series xPole - SPPVT2.12 Surge protection device
Catalog Number
176092
Model Code
SPPVT2-10
EAN
4015081712885
Product Length/Depth
52.2 mm
Product Height
43.3 mm
Product Width
17.5 mm
Product Weight
0.05 kg
Compliances
RoHS conform
Certifications
CE

Product specifications

Connection
For ungrounded systems
Features
Category type 2
Frame
1 modular spacing
Degree of protection
IP20
Equipment heat dissipation, current-dependent
0 W
Mounting method
On basic element
Voltage protection level (L-N)
0 KV
Voltage protection level (N-PE)
0 KV
Voltage rating (Iu) - max
1000 V
Signalling at the device
Optic
System configuration type
IT
Type
DC overvoltage protection Surge arrester
Special features
Pluggable
Application
Open areas Residential buildings Utility buildings
Ambient operating temperature - max
80 °C
Ambient operating temperature - min
-40 °C
Conductor cross section (flexible, fine-strand) - max
0 mm²
Conductor cross section (flexible, fine-strand) - min
0 mm²
Conductor cross section (solid, solid-strand) - max
0 mm²
Conductor cross section (solid, solid-strand) - min
0 mm²
Continuous voltage at AC - max
0 V
Continuous voltage at DC - max
585 V
Discharge surge current (8/20) - max
40 kA
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Nominal discharge surge current (8/20)
15 kA
Nominal voltage at AC
0 V
Nominal voltage at DC
585 V
Number of conductors without earthing
0
PV-voltage - max
585 V
Rated operational current for specified heat dissipation (In)
0 A
Short-circuit breaking capacity (ISCCR)
0 kA
Static heat dissipation, non-current-dependent
0.03 W
Voltage protection level
1.9 KV
Overcurrent protection device, parallel connection (fuse) - max
0 A
Overcurrent protection device, series connection (fuse) - max
0 A
Integrated short-circuit protection selective to fuse gG
0 A

Export product specification