Download document () of 20

180663
Model code: DE11-342D1FN-N20N

Eaton DE11 Variable speed starters, Rated operational voltage 400 V AC, 3-phase, Ie 2.1 A, 0.75 kW, 1 HP, Radio interference suppression filter DE11-342D1FN-N20N

General specifications

Product Name
Eaton DE11 Variable speed starter
Catalog Number
180663
Model Code
DE11-342D1FN-N20N
EAN
4015081758289
Product Length/Depth
169 mm
Product Height
230 mm
Product Width
45 mm
Product Weight
1.04 kg
Certifications
CUL
CSA-C22.2 No. 14
UL Category Control No.: NMMS, NMMS7
UL File No.: E172143
IEC/EN 61800-3
UL report applies to both US and Canada
Certified by UL for use in Canada
IEC/EN61800-3
UL
UL 508C
CE
RCM
Specification for general requirements: IEC/EN 61800-2
IEC/EN61800-5
Safety requirements: IEC/EN 61800-5-1
RoHS, ISO 9001
Catalog Notes
Overload cycle for 60 s every 600 s

Features & Functions

Features
Parameterization: drivesConnect
Parameterization: drivesConnect mobile (App)
Parameterization: Fieldbus
Parameterization: Keypad
Fitted with:
Radio interference suppression filter
PC connection
Fitted with:
Radio interference suppression filter
PC connection

General

Cable length
C3 ≤ 25 m, Radio interference level, maximum motor cable length
C2 ≤ 10 m, Radio interference level, maximum motor cable length
Communication interface
Modbus RTU, built in
CANopen®, built in
OP-Bus (RS485), built in
Connection to SmartWire-DT
Yes
In conjunction with DX-NET-SWD3 SmartWire DT module
Degree of protection
IP20
NEMA Other
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Frame size
FS1
Product category
Variable speed starter
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Protocol
MODBUS
EtherNet/IP
Other bus systems
CAN
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, 11 ms
Suitable for
Branch circuits, (UL/CSA)
Vibration
Resistance: According to EN 61800-5-1

Climatic environmental conditions

Altitude
Above 1000 m with 1 % derating per 100 m
Max. 2000 m
Ambient operating temperature - min
-10 °C
Ambient operating temperature - max
60 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient operating temperature at 150% overload - max
50 °C
Ambient operating temperature details
  • Derating between 50 °C and 60 °C:
  • None if fPWM ≤ 16 kHz
  • None if fPWM ≤ 20 kHz up to a max. of 57 °C
  • None if Iₑ ≤ 1.6 A
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion

Main circuit

Input current ILN at 150% overload
3.1 A
Leakage current at ground IPE - max
< 3.5 mA (AC-operated)
< 10 mA (DC-operated)
Mains switch-on frequency
Maximum of one time every 30 seconds
Mains voltage - min
380 V
Mains voltage - max
480 V
Operating mode
U/f control
Speed control with slip compensation
Output frequency - min
0 Hz
Output frequency - max
300 Hz
Output voltage (U2)
480 V AC, 3-phase
400 V AC, 3-phase
Overload current IL at 150% overload
3.15 A
Rated control supply voltage
10 V DC (Us, max. 0.2 mA)
Rated frequency - min
45 Hz
Rated frequency - max
66 Hz
Rated operational current (Ie)
2.1 A at 150% overload (at an operating frequency of 16 kHz and an ambient air temperature of +50 °C)
Rated operational power at 380/400 V, 50 Hz, 3-phase
0.75 kW
Rated operational voltage
400 V AC, 3-phase
480 V AC, 3-phase
Resolution
0.03 Hz (Frequency resolution, setpoint value)
Short-circuit protection rating
6 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
200 %, IH, max. starting current (High Overload), For 1.875 seconds every 600 seconds, Power section
Supply frequency
50/60 Hz
Switching frequency
16 kHz, 4 - 32 kHz adjustable (audible), fPWM, Power section, Main circuit
Voltage rating - max
480 V

Motor rating

Assigned motor current IM at 400 V, 50 Hz, 150% overload
1.9 A
Assigned motor current IM at 440 - 480 V, 60 Hz, 150% overload
2.1 A
Assigned motor power at 460/480 V, 60 Hz, 3-phase
1 HP

Apparent power

Apparent power at 400 V
1.45 kVA
Apparent power at 480 V
1.75 kVA

Braking function

Braking torque
Max. 30 % MN, Standard - Main circuit
Adjustable to 100 %, DC - Main circuit

Control circuit

Number of inputs (analog)
1 (parameterizable, 0 - 10 V DC, 0/4 - 20 mA)
Number of inputs (digital)
4 (parameterizable, 10 - 30 V DC)
Number of outputs (analog)
0
Number of outputs (digital)
0
Number of relay outputs
1 (parameterizable, N/O, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))

Design verification

Equipment heat dissipation, current-dependent Pvid
28 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
2.1 A
Static heat dissipation, non-current-dependent Pvs
0 W
Heat dissipation details
Operation (with 150 % overload)
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Installation instructions

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.