Download document () of 20

182934
Model code: M30C-FDRL-W-X0

Eaton Moeller® series M30 Illuminated pushbutton actuator, RMQ-Titan, Flat, maintained, White, inscribed 0, Metal bezel

General specifications

Product Name
Eaton Moeller® series M30 Illuminated pushbutton actuator
Catalog Number
182934
Model Code
M30C-FDRL-W-X0
EAN
4015081778614
Product Length/Depth
36 mm
Product Height
30 mm
Product Width
46 mm
Product Weight
0.041 kg
Certifications
VDE 0660
IEC/EN 60947
CSA File No.: 012528
CSA Class No.: 3211-03
DNV
UL File No.: E29184
GL
IEC/EN 60947-5
UL 508
CSA-C22.2 No. 14-05 and 94-M91
CE marking
UL Category Control No.: NKCR
UL Listed
CSA certified

Features & Functions

Bezel color
Titanium
Bezel material
Metal
Design
Flat
Flat front
Features
Labelled
Fitted with:
Front ring
Functions
Stay-put/spring-return function can be changed on device
Inscription
Inscribed

General

Degree of protection
IP69K
IP66
IP67
Degree of protection (front side)
IP67/IP69K
NEMA 4X, 13
Lifespan, mechanical
1,000,000 Operations (AC operated)
Opening diameter
30.5 mm
Operating frequency
1800 Operations/h
Product category
RMQ-Titan
Size
Front dimensions: Ø 36 mm
Suitable for
Illumination
Type
Illuminated pushbutton actuator

Ambient conditions, mechanical

Mounting position
As required
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Communication

Connection to SmartWire-DT
Yes
With SWD-RMQ connections

Actuator

Actuating force
5 N
Actuator color
White
Actuator function
Maintained
Switching function latching

Contacts

Force for positive opening - min
0 N

Export product specification

eCAD model

Installation videos

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.