Download document () of 20

183970
Model code: IZMX-THV163-1

Eaton Moeller series IZMX/INX - ACB. Connection 3p horizontal/vertical, 1

General specifications

Product Name
Eaton Moeller series IZMX/INX main terminal
Catalog Number
183970
Model Code
IZMX-THV163-1
EAN
4015081782895
Product Length/Depth
200 mm
Product Height
100 mm
Product Width
150 mm
Product Weight
2.257 kg
Compliances
RoHS conform

Product specifications

Used with
Three-pole
INX163…
IZMX163…
Amperage Rating
630 A - 1600 A
Accessory/spare part type
Main terminal kits
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Type
Accessory
Special features
  • This connection kit comes with T-shaped adapters for the main terminals
  • these adapters can be used either as horizontal or vertical connectors.
  • Each set contains the connections for top and bottom. 3 pole = 6 off
  • 4 pole = 8 off
  • Rear universal connection for withdrawable unit.
Suitable for
Three-pole

Export product specification