Download document () of 20

122940
Model code: IZMX16B3-U06W

Eaton Moeller series IZMX/INX - ACB. Circuit-breaker 3p, 630A, withdrawable

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
122940
Model Code
IZMX16B3-U06W
EAN
4015081205455
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
27.74 kg
Compliances
IEC/EN 60947
IEC
RoHS conform

Product specifications

Used with
Open circuit breaker
Air circuit breakers/switch-disconnector
Amperage Rating
630 A
Features
Motor drive optional
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Switched-off indicator
Frame
IZMX16
Pollution degree
3
Lifespan, mechanical
20000 operations (switching capacity, with maintenance)
12500 switching cycles (ON/OFF)
Rated uninterrupted current (Iu)
630 A
Utilization category
B
Mounting Method
Withdrawable
Equipment heat dissipation, current-dependent
50 W
Rated impulse withstand voltage (Uimp)
12 kV AC
Device construction
Built-in device slide-in technique
Direction of incoming supply
As required
Electrical connection type of main circuit
Rail connection
Actuator type
Push button
Short-circuit release non-delayed setting
2 - 10 x Ir
Adjustment range short-term delayed short-circuit release - max
6300 A
Adjustment range short-term delayed short-circuit release - min
1260 A
Adjustment range undelayed short-circuit release - max
7560 A
Adjustment range undelayed short-circuit release - min
1260 A
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-25 °C
Number of auxiliary contacts (change-over contacts)
2
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of standard mechanical operations per hour - max
60
Operating sequence up to 690 V, 50/60 Hz (IEC/EN 60947)
42 kA
Overload release current setting - max
630 A
Overload release current setting - min
315 A
Power of withdrawable switch with cassette
50 W
Rated insulation voltage (Ui)
1000 V
Overvoltage category
III
Short-circuit release non-delayed setting - min
0 A
Weight of cassette version (3-pole)
18 kg
Weight of cassette version (4-pole)
21 kg
Weight of fixed withdrawable version (3-pole)
28 kg
Weight of fixed withdrawable version (4-pole)
33 kg
Ambient operating temperature details
Device with LCD-display -20 °C - 70 °C
Protection
Universal protection
Voltage rating at AC
690 V AC
Short-circuit release non-delayed setting - max
7560 A
Short-circuit release delayed setting - max
6300 A
Number of poles
Three-pole
Degree of protection
IP41 with door sealing frame
IP20
IP55 with protective cover
Closing delay via spring release
30 ms
Lifespan, electrical
10000 operations (switching capacity)
10000 operations (switching cycles ON/OFF, with maintenance)
Type
  • Air circuit breakers/switch-disconnector
  • Open circuit breaker
Special features
  • Main terminals must be separately ordered.
  • suitable for zone selectivity
  • suitable for communication
  • integrated system monitor and 4-character display
  • optionally fittable by user with comprehensive accessories
  • These are values used in separate switchgear. The actual values will depend on the temperature around the circuit-breaker, which is influenced by the ambient temperature, the degree of protection (IP), the mounting height, the partitions, and any external ventilation. Depending on the specific switchgear design, this may result in derating, which can then be compensated for by increasing the cross-sectional area. Temperature rise tests in the specific switchgear can provide specific and detailed information.
Position of connection for main current circuit
Back side
Suitable for
Main conducting paths with 23 kA in IT electrical power networks up to U = 440 V
Rated operational current for specified heat dissipation (In)
630 A
Rated short-circuit breaking capacity at 400 V, 50 Hz
42 kA
Rated short-circuit making capacity up to 440 V, 50/60 Hz
88 kA
Rated short-circuit making capacity up to 690 V, 50/60 Hz
88 kA
Rated short-time withstand current (t = 1 s)
42 kA
Rated uninterrupted current (Iu) at 50°C
630 A
Rated uninterrupted current (Iu) at 60°C
630 A
Rated uninterrupted current (Iu) at 70°C
630 A
Short-circuit release delayed setting - min
630 A
Terminal capacity (copper bar)
5 mm x 50 mm (2x) for withdrawable units (black)
5 mm x 50 mm (2x) for fixed mounting (black)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.