Download document () of 20

184274
Model code: IZMX-ST230AD-1

Eaton Moeller series IZMX/INX - ACB. Shunt release 220-240 VAC/DC, 1

General specifications

Product Name
Eaton Moeller series IZMX/INX shunt release
Catalog Number
184274
Model Code
IZMX-ST230AD-1
EAN
4015081784226
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.113 kg
Compliances
RoHS conform

Product specifications

Used with
IZMX16..., IZMX40...
INX16..., INX40...
Electric connection type
Flat plug-in connection
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 50 Hz - min
208 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
208 V
Rated control supply voltage (Us) at DC - max
250 V
Rated control supply voltage (Us) at DC - min
220 V
Accessory/spare part type
Remote switching
Current rating - max
0.034 A (maximum holding current)
Pick-up power consumption at 35 ms - max
500 VA/W
Starting current rating
3.01 A (35 ms)
Adjustment range undelayed short-circuit release (end value) - max
0 A
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Initial value of the undelayed short-circuit release - min
0 A
Number of actuation per minute - max
3
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Voltage type
AC/DC
Circuit breaker total switching time
35 ms (Us = 100%) (IZMX40…, INX40…)
30 ms (Us = 100%) (IZMX16…, INX16…)
Control voltage operating range
208 - 240 V AC (50/60 Hz)
0.7 - 1.1 x Us
208 - 250 V DC
Type
Accessory
Special features
  • Can be combined with an undervoltage release or a second shunt release.
  • Retrofitting kit
  • Limited to 3/min due to the high pick-up current for 35 ms.
  • Please note - the circuit-breaker's switching frequency = 60/h
  • The retrofit kit includes the required SEC control cable terminals.
Power consumption
9 VA/W AC/DC
Rated operational current
0.034 A (maximum holding current)
Suitable for
Power circuit breaker
Off-load switch
Overload relay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.