Download document () of 20

184162
Model code: IZMX-UVR230AD-1

Eaton Moeller series IZMX/INX - ACB. Undervoltage release 220-240 VAC/DC, 1

General specifications

Product Name
Eaton Moeller series IZMX/INX undervoltage release
Catalog Number
184162
Model Code
IZMX-UVR230AD-1
EAN
4015081783403
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.091 kg
Compliances
RoHS conform

Product specifications

Used with
INX16..., INX40...
IZMX16..., IZMX40...
Electric connection type
Flat plug-in connection
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 50 Hz - min
208 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
208 V
Rated control supply voltage (Us) at DC - max
250 V
Rated control supply voltage (Us) at DC - min
220 V
Accessory/spare part type
Remote switching
Current rating - max
0.028 A (maximum holding current)
Pick-up power consumption at 35 ms - max
910 VA/W
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of actuation per minute - max
3
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Voltage type
AC/DC
Circuit breaker total switching time
50 ms (Us = 100%) (IZMX16…, INX16…)
40 ms (Us = 100%) (IZMX40…, INX40…)
Control voltage operating range
0.85 - 1.1 x Us
208 - 240 V AC (50/60 Hz)
208 - 250 V DC
Type
Accessory
Special features
  • Cannot be combined with a second shunt release.
  • Retrofitting kit
  • Limited to 3/min due to the high pick-up current for 35 ms.
  • Please note - the circuit-breaker's switching frequency = 60/h
  • The retrofit kit includes the required SEC control cable terminals.
Power consumption
5 VA/W AC/DC
Rated operational current
0.028 A (maximum holding current)
Suitable for
Power circuit breaker
Off-load switch
Overload relay
Motor safety switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.