Download document () of 20

123616
Model code: +IZMX-ST48DC

Eaton Moeller series IZMX/INX - ACB. Shunt release (for power circuit breaker);48VDC

General specifications

Product Name
Eaton Moeller series IZMX/INX shunt release
Catalog Number
123616
Model Code
+IZMX-ST48DC
EAN
4015081212217
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.113 kg
Compliances
RoHS conform

Product specifications

Used with
INX16..., INX40...
IZMX16..., IZMX40...
Electric connection type
Flat plug-in connection
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
48 V
Rated control supply voltage (Us) at DC - min
48 V
Accessory/spare part type
Remote switching
Current rating - max
0.089 A (maximum holding current)
Pick-up power consumption at 35 ms - max
530 VA/W
Starting current rating
10 A (35 ms)
Adjustment range undelayed short-circuit release (end value) - max
0 A
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Initial value of the undelayed short-circuit release - min
0 A
Number of actuation per minute - max
3
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Voltage type
DC
Circuit breaker total switching time
22 ms (Us = 100%)
Control voltage operating range
48 V DC
0.7 - 1.1 x Us
Type
Accessory
Special features
  • Can be combined with an undervoltage release or a second shunt release.
  • Limited to 3/min due to the high pick-up current for 35 ms.
  • Please note - the circuit-breaker's switching frequency = 60/h
Power consumption
5 VA/W AC/DC
Rated operational current
0.089 A (maximum holding current)
Suitable for
Power circuit breaker
Off-load switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.