Download document () of 20

108251
Model code: IZMX-CS16-1

Eaton Moeller series IZMX/INX - ACB. Signalling switch, circuit-breaker position, 1W

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
108251
Model Code
IZMX-CS16-1
EAN
4015081079032
Product Length/Depth
125 mm
Product Height
125 mm
Product Width
25 mm
Product Weight
0.142 kg
Compliances
RoHS conform
Certifications
CE
Catalog Notes
One changeover contact for position Disconnected, Test, Connected. Installation on left.

Product specifications

Used with
IZMX-CAS16…
Mounting Method
Withdrawable
Accessory/spare part type
Withdrawable units
Accessory
Other
Spare part
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Type
Accessory
Special features
  • For external application
  • One changeover contact each for the Disconnected, Test, and Connected positions.
  • Installation on left
Rated breaking capacity (inductive load)
0.5 A (125 V DC)
10 A (250 V AC)
0.25 A (250 V DC)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.