Download document () of 20

184116
Model code: +IZMX-OTS-1

Eaton Moeller series IZMX/INX - ACB. Accessories, Trip-indicating auxiliary switch, "Triggered" signaling contact with two changeover contacts, For use with IZMX16..., IZMX40...

General specifications

Product Name
Eaton Moeller series IZMX/INX - ACB
Catalog Number
184116
Model Code
+IZMX-OTS-1
EAN
4015081796489
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.023 kg
Compliances
RoHS conform

Product specifications

Used with
IZMX16..., IZMX40...
Electric connection type
Flat plug-in connection
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
10 A
Mounting Method
Other
Accessory/spare part type
Trip indication / Reset options
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of contacts (change-over contacts)
2
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Model
Integrable
Type
Accessory
Special features
"Triggered" signaling contact with two changeover contacts
Rated breaking capacity (inductive load)
0.25 A (250 V DC)
0.5 A (125 V DC)
10 A (250 V AC)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.