Download document () of 20

184194
Model code: +IZMX-CS16-1

Eaton Moeller series IZMX/INX - ACB. Signalling switch, circuit-breaker position, 1W, +

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
184194
Model Code
+IZMX-CS16-1
EAN
4015081796830
Product Length/Depth
125 mm
Product Height
125 mm
Product Width
25 mm
Product Weight
0.1 kg
Compliances
RoHS conform

Product specifications

Used with
IZMX-CAS16…
Mounting Method
Withdrawable
Accessory/spare part type
Withdrawable units
Others
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Type
Accessory
Special features
  • One changeover contact each for the Disconnected, Test, and Connected positions.
  • Mounted on left side
Rated breaking capacity (inductive load)
10 A (250 V AC)
0.25 A (250 V DC)
0.5 A (125 V DC)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.