Download document () of 20

124247
Model code: IZMX-M16-110AD

Eaton Moeller series IZMX/INX - ACB. Eaton Moeller series IZMX/INX - ACB. Motor operator, 110-125 VAC/DC

General specifications

Product Name
Eaton Moeller series IZMX/INX motor operator
Catalog Number
124247
Model Code
IZMX-M16-110AD
EAN
4015081218523
Product Length/Depth
200 mm
Product Height
100 mm
Product Width
150 mm
Product Weight
0.905 kg
Compliances
RoHS conform

Product specifications

Used with
INX16…
IZMX16…
Rated control supply voltage (Us) at AC, 50 Hz - max
127 V
Rated control supply voltage (Us) at AC, 50 Hz - min
110 V
Rated control supply voltage (Us) at AC, 60 Hz - max
127 V
Rated control supply voltage (Us) at AC, 60 Hz - min
110 V
Rated control supply voltage (Us) at DC - max
125 V
Rated control supply voltage (Us) at DC - min
110 V
Accessory/spare part type
Remote switching
Current rating - max
2 V AC / 1 V DC (maximum holding current)
Pick-up power consumption at 35 ms - max
3 VA/W
Starting current rating
6 A AC 50/60 Hz, 5 A DC
Switch drive type
Motor drive
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of actuation per minute - max
3
Voltage type
AC/DC
Control voltage operating range
110 - 127 V AC (50/60 Hz)
0.85 - 1.1 x Us
110 - 125 V DC
Type
Accessory
Special features
  • An additional control circuit terminal block is required for retrofitting.
  • For fixed mounting circuit-breakers→#156593 and withdrawable unit circuit-breakers →#156590
  • Signalling switch for “Spring-operated stored energy mechanism tensioned” message is included as standard.
  • Switching frequency = 60/h
  • The motor automatically tensions the spring force storage mechanism for remote or local actuation.
  • A signaling switch for the „Spring force storage charged” message is included as standard.
Power consumption
280 AC / 150 DC
280 VA AC 50/60 Hz
150 W DC
Necessary time for charging spring-operated stored energy mechanism at 1 x Us
3 s DC
3 s AC 50/60 Hz
Rated operational current
1 A DC
2 A AC 50/60 Hz
2 V AC / 1 V DC (maximum holding current)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.