Download document () of 20

184187
Model code: IZMX-SH163-1

Eaton Moeller series IZMX/INX - ACB. Shutter for withdrawable unit IZMX163, EMEA

General specifications

Product Name
Eaton Moeller series IZMX/INX shutter
Catalog Number
184187
Model Code
IZMX-SH163-1
EAN
4015081783588
Product Length/Depth
300 mm
Product Height
50 mm
Product Width
250 mm
Product Weight
0.5 kg
Compliances
RoHS conform

Product specifications

Used with
Three-pole
IZMX-CAS163…
Features
Version as built-in device
Mounting Method
Withdrawable
Accessory/spare part type
Withdrawable units
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Nominal current
1600 A
Electrical connection type of main circuit
Other
Number of poles
Three-pole
Type
Accessory
Special features
  • For withdrawable unit
  • When the breaker is withdrawn from its connected position, the shutters automatically cover the cassette's live main terminals.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.