Download document () of 20

184120
Model code: IZMX-RA16-1

Eaton Moeller series IZMX/INX - ACB. Automatic reset reclosing lockout, 16, 1

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
184120
Model Code
IZMX-RA16-1
EAN
4015081783212
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.023 kg
Compliances
RoHS conform

Product specifications

Used with
IZMX16...
Accessory/spare part type
Trip indication / Reset options
Accessory
Other
Spare part
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Type
Accessory
Special features
  • The switch does not contain the mechanical trip-indicator (red pin).
  • The switch can be switched on again immediately after a trip.
  • Can be used in combination with Overload Trip Switches.
  • Cannot be combined with remote reset.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.