Download document () of 20

184126
Model code: IZMX-RR110AD-40-1

Eaton Moeller series IZMX/INX - ACB. Eaton Moeller series IZMX/INX - ACB. Reset remote, 110-125VAC/DC, EMEA

General specifications

Product Name
Eaton Moeller series IZMX/INX remote reset
Catalog Number
184126
Model Code
IZMX-RR110AD-40-1
EAN
4015081783243
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.125 kg
Compliances
RoHS conform

Product specifications

Used with
IZMX40…F
IZMX40…W
Electric connection type
Flat plug-in connection
Rated control supply voltage (Us) at AC, 50 Hz - max
127 V
Rated control supply voltage (Us) at AC, 50 Hz - min
110 V
Rated control supply voltage (Us) at AC, 60 Hz - max
127 V
Rated control supply voltage (Us) at AC, 60 Hz - min
110 V
Rated control supply voltage (Us) at DC - max
125 V
Rated control supply voltage (Us) at DC - min
110 V
Accessory/spare part type
Trip indication / Reset options
Adjustment range undelayed short-circuit release (end value) - max
0 A
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Initial value of the undelayed short-circuit release - min
0 A
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Voltage type
AC/DC
Control voltage operating range
110 - 125 V DC
110 - 127 V AC (50/60 Hz)
Type
Accessory
Special features
  • The circuit-breaker is equipped with a mechanical trip indicator (red pin).
  • After the remote reset coil is electrically actuated, the reclosing lockout can be reset.
  • Cannot be combined with remote reset.
  • The retrofit kit includes the required SEC control cable terminals.
Power consumption
540 VA/W AC/DC
Suitable for
Power circuit breaker
Overload relay
Off-load switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.