Download document () of 20

123841
Model code: +IZMX-UVR220AD

Eaton Moeller series IZMX/INX - ACB. Under Undervoltage release;220-240 VAC/DC

General specifications

Product Name
Eaton Moeller series IZMX/INX undervoltage release
Catalog Number
123841
Model Code
+IZMX-UVR220AD
EAN
4015081214464
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.09 kg
Compliances
RoHS conform

Product specifications

Used with
INX16..., INX40...
IZMX16..., IZMX40...
Electric connection type
Flat plug-in connection
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 50 Hz - min
208 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
208 V
Rated control supply voltage (Us) at DC - max
250 V
Rated control supply voltage (Us) at DC - min
220 V
Accessory/spare part type
Remote switching
Current rating - max
0.028 A (maximum holding current)
Pick-up power consumption at 35 ms - max
910 VA/W
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of actuation per minute - max
3
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Voltage type
AC/DC
Circuit breaker total switching time
37 ms (Us = 100%)
Control voltage operating range
208 - 250 V DC
0.85 - 1.1 x Us
208 - 240 V AC (50/60 Hz)
Type
Accessory
Special features
  • Cannot be combined with a second shunt release.
  • Limited to 3/min due to the high pick-up current for 35 ms.
  • Please note - the circuit-breaker's switching frequency = 60/h
Power consumption
5 VA/W AC/DC
Rated operational current
0.028 A (maximum holding current)
Suitable for
Power circuit breaker
Off-load switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.