Download document () of 20

122908
Model code: +IZMX-SH404

Eaton Moeller series IZMX/INX - ACB. Shutter for withdrawable unit IZMX404

General specifications

Product Name
Eaton Moeller series IZMX/INX shutter
Catalog Number
122908
Model Code
+IZMX-SH404
EAN
4015081205134
Product Length/Depth
350 mm
Product Height
50 mm
Product Width
250 mm
Product Weight
0.713 kg
Compliances
RoHS conform

Product specifications

Used with
Four-pole
IZMX-CAS404…
Features
Version as built-in device
Accessory/spare part type
Withdrawable units
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Nominal current
4000 A
Electrical connection type of main circuit
Other
Number of poles
Four-pole
Type
Accessory
Special features
  • For withdrawable unit
  • When the breaker is withdrawn from its connected position, the shutters automatically cover the cassette’s live main terminals.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.