Download document () of 20

184232
Model code: IZMX-KLP-SO-KIRK-1

Eaton Moeller series IZMX/INX - ACB. Locking device, OFF, KIRK

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
184232
Model Code
IZMX-KLP-SO-KIRK-1
EAN
4015081783953
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.315 kg
Compliances
RoHS conform

Product specifications

Used with
INX16…, INX40…
IZMX16…, IZMX40…
Accessory/spare part type
Key actuation
Interlocks
Spare part
Accessory
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Type
Accessory
Special features
  • Kirk mounting kit without lock cylinder and key.
  • OFF
  • KIRK
  • The "Safe OFF" cylinder lock interlock prevents any attempts at switching the circuit-breaker on. Neither remote nor local switching on is possible.
  • Please take the corresponding lock cylinders from the respective installation instructions. The lock cylinders are required during installation."

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.