Download document () of 20

156647
Model code: +IZMX-M40-230AD

Eaton Moeller series IZMX/INX - ACB. Motor operator 208-240 VAC/DC, 40, +

General specifications

Product Name
Eaton Moeller series IZMX/INX motor operator
Catalog Number
156647
Model Code
+IZMX-M40-230AD
EAN
4015081532377
Product Length/Depth
200 mm
Product Height
100 mm
Product Width
150 mm
Product Weight
0.905 kg
Compliances
RoHS conform

Product specifications

Used with
IZMX40...
INX40…
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 50 Hz - min
220 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
220 V
Rated control supply voltage (Us) at DC - max
250 V
Rated control supply voltage (Us) at DC - min
220 V
Accessory/spare part type
Remote switching
Current rating - max
1.5 V AC / 1 V DC (maximum holding current)
Starting current rating
30 A AC 50/60 Hz, 5 A DC
Switch drive type
Motor drive
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of actuation per minute - max
3
Voltage type
AC/DC
Control voltage operating range
220 - 240 V AC (50/60 Hz)
0.85 - 1.1 x Us
220 - 250 V DC
Type
Accessory
Special features
  • Signalling switch for “Spring-operated stored energy mechanism tensioned” message is included as standard.
  • Switching frequency = 60/h
  • The motor automatically tensions the spring force storage mechanism for remote or local actuation.
  • A signaling switch for the „Spring force storage charged” message is included as standard.
Power consumption
250 W DC
400 AC / 250 DC
750 VA AC 50/60 Hz
Necessary time for charging spring-operated stored energy mechanism at 1 x Us
4 s AC 50/60 Hz
4 s DC
Rated operational current
1 A DC
3 A AC 50/60 Hz
1.5 V AC / 1 V DC (maximum holding current)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.