Download document () of 20

184227
Model code: IZMX-PLPC40-M-1

Eaton Moeller series IZMX/INX - ACB. Locking device ON-OFF, metal, 1, 40

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
184227
Model Code
IZMX-PLPC40-M-1
EAN
4015081783915
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.25 kg
Compliances
RoHS conform

Product specifications

Used with
IZMX40...
INX40…
Accessory/spare part type
Interlocks
Mechanical locking
Spare part
Accessory
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Housing material
Metal
Type
Accessory
Special features
  • ON-OFF
  • Metal
  • The circuit-breaker's ON/OFF buttons can be locked together by using the interlock. It is also possible to lock only the ON or the OFF button by using a padlock.
  • This means that it will no longer be possible to actuate the circuit-breaker locally.
  • The optional remote switching mechanism that uses an ON/OFF coil will not be interlocked
  • M = Metal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.