Download document () of 20

150086
Model code: +IZMX-CAS404-2000

Eaton Moeller series IZMX/INX - ACB. Cassette 2000A, IZMX404

General specifications

Product Name
Eaton Moeller series IZMX/INX cassette
Catalog Number
150086
Model Code
+IZMX-CAS404-2000
EAN
4015081460687
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
32.3 kg
Compliances
RoHS conform

Product specifications

Used with
INX40…4-…W
Four-pole
IZMX40…4-…W
Amperage Rating
2000 A
Features
Version as built-in device
Accessory/spare part type
Withdrawable units
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Nominal current
2000 A
Electrical connection type of main circuit
Rail connection
Number of poles
Four-pole
Type
Accessory
Special features
  • Equipment supplied: arcing chamber cover, coding to basic device
  • With arcing chamber cover
  • With control circuit terminals according to ordered options.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.