Download document () of 20

184140
Model code: IZMX-LT16-1

Eaton Moeller series IZMX/INX - ACB. Crank withdrawable unit

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
184140
Model Code
IZMX-LT16-1
EAN
4015081783373
Product Length/Depth
150 mm
Product Height
50 mm
Product Width
50 mm
Product Weight
0.4 kg
Compliances
RoHS conform

Product specifications

Used with
IZMX16…W
INX16…W
Mounting Method
Withdrawable
Accessory/spare part type
Withdrawable units
Slide-in technique
Spare part
Accessory
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Type
Accessory
Special features
This is a spare part. The hand lever is supplied as standard with withdrawable circuit breakers.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.