Download document () of 20

123078
Model code: INX16B3-10W

Eaton Moeller series IZMX/INX - ACB. Switch, disconnector, 3p, 1000A, withdrawable, 16B3, 10W

General specifications

Product Name
Eaton Moeller series IZMX/INX switch-disconnector
Catalog Number
123078
Model Code
INX16B3-10W
EAN
4015081206834
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
24.82 kg
Compliances
RoHS conform

Product specifications

Rated uninterrupted current (Iu)
1000 A
Mounting Method
Withdrawable
Number of poles
Three-pole
Type
Switch disconnector
Position of connection for main current circuit
Back side

Export product specification