Download document () of 20

123020
Model code: IZMX16B3-U16W

Eaton Moeller series IZMX/INX - ACB. IZMX16, 3p, 1600 A, Icu (<= 440V/690V 42/42): 42 kA, Ics (<= 440V/690V 42/42): 42 kA, Ir 800 A - 1600 A, Withdrawable, Universal protection

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123020
Model Code
IZMX16B3-U16W
EAN
4015081206254
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
24.82 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
IEC Rated
EN 60947
EN Listed
IEC 60947

Product specifications

Used with
IZMX16 Series, IZMX40 Series, INX16 Series, INX40 Series
Amperage Rating
1600 A
Number of poles
Three-pole
Type
Withdrawable
Position of connection for main current circuit
Back side

Export product specification