Download document () of 20

123080
Model code: INX16B3-12W

Eaton Moeller series IZMX/INX - ACB. Switch, disconnector, 3p, 1250A, withdrawable, 16B3, 12W

General specifications

Product Name
Eaton Moeller series IZMX/INX switch-disconnector
Catalog Number
123080
Model Code
INX16B3-12W
EAN
4015081206858
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
24.82 kg
Compliances
RoHS conform

Product specifications

Rated uninterrupted current (Iu)
1250 A
Mounting Method
Withdrawable
Number of poles
Three-pole
Type
Switch disconnector

Export product specification